0.5 A, 300 V PNP Bipolar Power Transistor

Obsolete

Overview

The PNP Bipolar Power Transistor is designed for use in line-operated applications such as low power, line-operated series pass and switching regulators requiring PNP capability.
Replacement Active Part Number: MJE350

  • High Voltage General Purpose Applications

  • LED Lighting
  • Portable and Wireless Devices

  • High Collector-Emitter Sustaining Voltage - VCEO(sus) = 300 Vdc @ IC = 1.0 mAdc
  • Excellent DC Current Gain - hFE = 30-240 @ IC = 50 mAdc
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MJE350 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE350STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

-

0.5

300

-

3

-

-

30

240

-

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.